Winner by Danfoss
22691-24-24ORWZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22691-24-24ORWZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 | |
| Construction style | Crimp | |
| Drop dimension | 3.94 | |
| End gender 1 | Female | |
| End Size 1 | 1 1/2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | 2.165 in | |
| Hose cut-off factor | 4.307 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.26 in | |
| Item type | Fitting Assembly | |
| Product Height | 5.314 in | |
| Product Length/Depth | 8.066 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 92.798 in³ | |
| Product Weight | 3.025 lb | |
| Product Width | 2.165 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1 1/2-11 | |
| Trade Name | 2-Piece |