Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.984 | |
| A dimension MM | 177.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.055 | |
| Drop dimension MM | 103.60 | |
| End connection hex size IN | 2.170 | |
| End connection hex size MM | 55.000 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 2.165 | |
| Hex size 1 MM | 55.000 | |
| Hex size 2 IN | 2.170 | |
| Hex size 2 MM | 55.118 | |
| Hose cut off factor IN | 4.307 | |
| Hose cut off factor MM | 109.400 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 5.430 | |
| Product height mm | 137.922 | |
| Product length in | 8.070 | |
| Product length mm | 204.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.170 | |
| Product width mm | 55.118 | |
| Thread size 1 | G 1 1/2 | G 1 1/2 |
