Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.024 | |
| A dimension MM | 203.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-32-32ORWXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.854 | |
| Drop dimension MM | 123.30 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.189 | |
| Hose cut off factor MM | 131.800 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.693 | |
| Inside diameter MM | 43.000 | |
| Product height in | 4.854 | |
| Product height mm | 123.300 | |
| Product length in | 8.024 | |
| Product length mm | 203.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.283 | |
| Product width mm | 58.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
