Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.133 | |
| A dimension MM | 105.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 69.850 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22693-32-32WZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.854 | |
| Drop dimension MM | 123.30 | |
| End connection hex size IN | 2.755 | |
| End connection hex size MM | 70.000 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.858 | |
| Hose cut off factor MM | 148.800 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.614 | |
| Inside diameter MM | 41.000 | |
| Product height in | 6.790 | |
| Product height mm | 172.466 | |
| Product length in | 11.430 | |
| Product length mm | 290.322 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.760 | |
| Product width mm | 70.104 | |
| Thread size 1 | G 2 | G 2 |
