Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.620 | |
| A dimension MM | 117.348 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22698D-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.905 | |
| Drop dimension MM | 73.79 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.812 | |
| Product height in | 2.905 | |
| Product height mm | 73.787 | |
| Product length in | 4.620 | |
| Product length mm | 117.348 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.490 | |
| Product width mm | 37.846 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
