PUMP ROTOR BALL S/A
22712-000
Tools22712-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.670 |
| Product height mm | | 42.418 |
| Product length in | | 2.760 |
| Product length mm | | 70.104 |
| Product width in | | 1.672 |
| Product width mm | | 42.469 |