Danfoss
23396-008
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6041349-008
23396-008
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes | |
| Package contents | GEROTOR ASSEMBLY 1.00 ID | |
| Product Height | 2.99 in | |
| Product Length/Depth | 1.2 in | |
| Product Type | Spare Part | |
| Product Volume | 10.728 in³ | |
| Product Width | 2.99 in | |
| Sub-brand | None | |
| Trade Name | None |