237713
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
237713
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Bearing steel |
| Product Height | 2.44 in |
| Product Length/Depth | .629 in |
| Product Type | Spare Part |
| Product Volume | 3.745 in³ |
| Product Width | 2.44 in |
| Sub-brand | None |
| Trade Name | None |