
238085
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
238085
Product specifications
Characteristic | Value |
|---|---|
| End type | Closed ends |
| Feature | Available in a variety of sizes |
| Free length | 1.281 in |
| Material | Music wire |
| Product Height | .405 in |
| Product Length/Depth | 1.281 in |
| Product Type | Spare Part |
| Product Volume | .21 in³ |
| Product Weight | .01 kg |
| Product Width | .405 in |
| Sub-brand | None |
| Trade Name | None |
| Wire diameter | .08 in |