SPACER PLATE-STRG.
23903-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.159 |
| Product height mm | | 4.039 |
| Product length in | | 3.550 |
| Product length mm | | 90.170 |
| Product width in | | 3.550 |
| Product width mm | | 90.170 |