Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
241291
H/A-AER (PERM), R5, JIC-F, JIC-F
241291
Tools
Add to comparison
Add to comparison
241291
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.750
Product height mm
146.050
Product length in
11.280
Product length mm
286.512
Product width in
5.750
Product width mm
146.050