
241548
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
241548
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | 6 in | |
| Item type | Gaskets | |
| Product Height | 7.18 in | |
| Product Length/Depth | .01 in | |
| Product Type | Spare Part | |
| Product Volume | .516 in³ | |
| Product Weight | .004 lb | |
| Product Width | 7.18 in | |
| Sub-brand | None | |
| Thickness | .01 in | |
| Trade Name | None |