DUMP VLV BRACKED/PIN S/A
24166-000
Tools24166-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 1.150 |
| Product length mm | 29.210 |
| Product material | Carbon steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |