Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.944 | |
| A dimension MM | 74.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 40.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24211-16-14TZ | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.225 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.370 | |
| Hose cut off factor MM | 34.800 | |
| Hose size | -14 | -14 |
| Inside diameter IN | 0.708 | |
| Inside diameter MM | 18.000 | |
| Product height in | 1.860 | |
| Product height mm | 47.244 | |
| Product length in | 3.527 | |
| Product length mm | 89.586 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
