Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.460 | |
| A dimension MM | 62.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.940 | |
| Backup hex size MM | 23.876 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-08-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.944 | |
| End connection hex size MM | 24.000 | |
| End connection torque | 32-35 LB-FT(43-47 NM) | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.062 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 2.893 | |
| Product length mm | 73.482 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
