Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.618 | |
| A dimension MM | 66.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.940 | |
| End connection torque | 32-35 LB-FT(43-47 NM) | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 0.940 | |
| Hex size 2 MM | 23.876 | |
| Hose cut off factor IN | 1.141 | |
| Hose cut off factor MM | 29.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 0.433 | |
| Product length mm | 10.998 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
