Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.270 | |
| A dimension MM | 83.058 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212D-10-10SMXY1 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.690 | |
| Hose cut off factor MM | 42.926 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height mm | 29.972 | |
| Product length in | 3.270 | |
| Product length mm | 83.058 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 29.972 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
