Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.450 | |
| A dimension MM | 138.430 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24213N-24-24WXZN | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.890 | |
| Hose cut off factor MM | 48.006 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 1.910 | |
| Product height mm | 48.514 | |
| Product length in | 5.450 | |
| Product length mm | 138.430 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 48.514 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |