Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.050 | |
| A dimension MM | 102.920 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.420 | |
| Backup hex size MM | 36.068 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24241-12-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.960 | |
| Drop dimension MM | 24.6 | |
| End connection hex size IN | 1.420 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.713 | |
| Hose cut off factor MM | 68.920 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.267 | |
| Product height mm | 57.582 | |
| Product length in | 5.351 | |
| Product length mm | 135.915 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 |
