
Winner by Danfoss
24242-06-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24242-06-06Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | 2755, GH506, GH493 | |
| Construction style | Crimp | |
| Drop dimension | 1.07 | |
| End gender 1 | Female | |
| End Size 1 | 11/16 IN | |
| End type 1 | ORFS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | .87 in | |
| Hose cut-off factor | 2.08 in | |
| Hose dash size | -6 | |
| Inside diameter | .28 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.893 in | |
| Product Length/Depth | 4.303 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 7.054 in³ | |
| Product Weight | .18 lb | |
| Product Width | .866 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| Trade Name | 2-Piece |