Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.100 | |
| A dimension MM | 154.940 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24242-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.660 | |
| Drop dimension MM | 42.16 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.890 | |
| Hose cut off factor MM | 98.806 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 1.670 | |
| Product height mm | 42.418 | |
| Product length in | 6.100 | |
| Product length mm | 154.940 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 34.036 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
