Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 61.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.098 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-05TZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.938 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.470 | |
| Drop dimension MM | 37.5 | |
| End connection hex size IN | 0.870 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.299 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 2.900 | |
| Product length mm | 73.660 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 |
