Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.590 | |
| A dimension MM | 66.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.098 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-06H29Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.140 | |
| Drop dimension MM | 29.0 | |
| End connection hex size IN | 0.870 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.417 | |
| Hose cut off factor MM | 36.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.830 | |
| Product height mm | 46.482 | |
| Product length in | 3.031 | |
| Product length mm | 76.987 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 |
