Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.568 | |
| A dimension MM | 65.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-06H54ZF | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | EC110EC115EC210EC215 | EC110 EC115 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.120 | |
| Drop dimension MM | 54.00 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.387 | |
| Hose cut off factor MM | 35.250 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 2.752 | |
| Product height mm | 69.901 | |
| Product length in | 2.571 | |
| Product length mm | 65.301 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.999 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192110 |
