Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.870 | |
| A dimension MM | 72.898 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-08H23XY2 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.910 | |
| Drop dimension MM | 23.11 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.402 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 0.910 | |
| Product height mm | 23.114 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.618 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
