Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.240 | |
| A dimension MM | 31.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.940 | |
| Backup hex size MM | 23.876 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-08-08H36Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.410 | |
| Drop dimension MM | 36.0 | |
| End connection hex size IN | 0.940 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 2.234 | |
| Product height mm | 56.744 | |
| Product length in | 3.346 | |
| Product length mm | 84.988 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 |
