Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.307 | |
| A dimension MM | 84.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-12-08TXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.030 | |
| Drop dimension MM | 51.56 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.060 | |
| Hose cut off factor MM | 52.324 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 2.030 | |
| Product height mm | 51.562 | |
| Product length in | 3.310 | |
| Product length mm | 84.074 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.080 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
