Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 56.00 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.000 |
| Product height in | 3.380 |
| Product height mm | 85.852 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Thread size 1 | 1 7/16-12 UN |
