Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.090 | |
| A dimension MM | 104.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-16-12H56TZF | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | EC110EC115EC210EC215 | EC110 EC115 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.200 | |
| Drop dimension MM | 56.00 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.000 | |
| Product height in | 2.992 | |
| Product height mm | 75.999 | |
| Product length in | 4.095 | |
| Product length mm | 104.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 41.001 | |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192349 |
