
Ftng (perm), FEM ORS 90 SAE Medium Drop
24291-16-16H71TZ
Catalog item:
24291-16-16H71TZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24291-16-16H71TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.880 | |
| A dimension MM | 123.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-16-16H71TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.800 | |
| Drop dimension MM | 71.00 | |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.030 | |
| Hose cut off factor MM | 77.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.000 | |
| Product height in | 3.380 | |
| Product height mm | 85.852 | |
| Product length in | 4.880 | |
| Product length mm | 123.952 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |