Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.940 | |
| A dimension MM | 176.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-24-24TZ | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.620 | |
| Drop dimension MM | 92.0 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.307 | |
| Hose cut off factor MM | 109.400 | |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 5.080 | |
| Product height mm | 129.032 | |
| Product length in | 8.165 | |
| Product length mm | 207.391 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Product width mm | 59.995 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
