
Weatherhead by Danfoss
24708N-Y08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24708N-Y08
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Medium pressure and high temperature hose lines for a variety of applications including truck, industrial, and small engine where temperature may be a problem. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | H059 H069 H166 H169 H229 H366 H569 |
| Compatible tube OD | .5 in |
| Construction style | Reusable |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .94 in |
| Hex Size 2 | .63 in |
| Hose cut-off factor | .89 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Nipple |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .94 in |
| Product Length/Depth | 2.04 in |
| Product material | Carbon Steel |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 1.803 in³ |
| Product Weight | .0515 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 247 N series |
| UNSPSC | 27121701 |
| UPC | 639789337498 |