
Weatherhead by Danfoss
24716N-Y16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Application | Medium pressure and high temperature hose lines for a variety of applications including truck, industrial, and small engine where temperature may be a problem. |
Brand | Weatherhead by Danfoss |
Compatible hose ID | 1 in |
Compatible hoses | H059 H069 H166 H169 H229 H366 H569 |
Compatible tube OD | 1 in |
Construction style | Reusable |
End type 1 | Line/Hose/Tube |
End type 2 | Line/Hose/Tube |
Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
Finish/plating | DURA-KOTE |
Hex Size 1 | 1.44 in |
Hex Size 2 | 1.13 in |
Hose cut-off factor | .78 in |
Hose dash size | -16 |
Inside diameter | .82 in |
Item type | Nipple |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | .5 lb |
Packaged Width | 6.75 in |
Product Height | .44 in |
Product Length/Depth | 2.05 in |
Product material | Carbon Steel |
Product Type | Field Attachable Hose Fittings |
Product Volume | .397 in³ |
Product Weight | .05 lb |
Product Width | .44 in |
Sub-brand | None |
Thread sealant | No |
Trade Name | 247 N series |
UNSPSC | 27121701 |
UPC | 639789337528 |