252-7118-174-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
252-7118-174-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Product Height | 6.03 in | |
| Product Length/Depth | 6.03 in | |
| Product Type | Spare Part | |
| Product Volume | 2.836 in³ | |
| Product Width | .078 in | |
| Sub-brand | None | |
| Thickness | .078 in | |
| Trade Name | None |