Danfoss
253-3108-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
253-3108-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | .4375-20 UNF-2B Load Sensing SAE O-Ring Port On Side With .4375-20 UNF-2B Pilot Pressure SAE O-Ring Port On Side.Pilot Pressure Port Plugged | |
| Application | Loaders, Scrapers, Skidders, Ag Tractors, Large Front End Loaders, Graders, Mining Trucks, Articulated Dump Haulers, Transporters | |
| Brand | Danfoss | |
| Design code | 4 | |
| Feature | Flow Rate 95-189 L/min (25-50 gal/min)Maximum pressure 240 bar (3,500 psi)Articulated and fixed-frame vehicle applications | |
| Flow Amplification | 1.60;1.00 | |
| Flow rate | 151 LPM | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 0 bar | |
| Inlet Pressure Rating | 241 bar | |
| Input Torque | Standard | |
| Integral Valves | Yes | |
| Load Circuit | None | |
| Main Displacement | 983 cm³/rev | |
| Maximum Back Pressure | 21 bar | |
| Maximum Flow Rate | 76 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Model Code | ABW86A691FD21007HEAGN3A1AA10D | |
| Mounting Threads | None On Port Face 4X .375-16 UNC-2B On Mounting Face | |
| Neutral Circuit | Load Sensing-Dynamic Signal | |
| Paint | Black | |
| Ports | 4X 1.0625-12 UN-2B SAE O-RING PORT | |
| Product Height | 5.45 in | |
| Product Length/Depth | 8.99 in | |
| Product Type | Steering Control Units | |
| Product Volume | 258.696 in³ | |
| Product Weight | 45 lb | |
| Product Width | 5.28 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 10 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Series 25 | |
| Unit type | None | |
| Valve Options | Cylinder Relief Valve, Anti-Cavitation Valve | |
| Working pressure - max | 241 bar | |
| Working temperature - max | 93 °C |