Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
25301-255
BDY ASY
25301-255
Where to buy
Export PDF
Tools
Add to comparison
25301-255
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.330
Product height mm
109.982
Product length in
1.230
Product length mm
31.242
Product width in
3.600
Product width mm
91.440