Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | A |
Displacement | 33.6 cm3/r [2.05 in3/r] |
Identification | Standard |
Input shaft | Spl 13t 16/32 41 22 |
PAINT | Primer (209-13a) |
Ports and location | P 1 5/8-12s 1 5/16-12s |
Priority flow divider setting | No flow setting |
Product | L2 gear pump (single unit) |
Rear mounting | No auxillary mounting feature |
Relief valve full flow setting | No relief valve setting |
Rotation | Left-hand rotation ccw |
Special features | NO SPECIAL FEATURES |
Special features | Generic |
Unit type | Plain |