255067
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
255067
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Product Diameter | .375 in |
| Product Height | .375 in |
| Product Length/Depth | 1.03 in |
| Product Type | Spare Part |
| Product Volume | .145 in³ |
| Product Width | .375 in |
| Sub-brand | None |
| Trade Name | None |