Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 42.8 cm3/r [2.61 in3/r] |
| Identification | Standard |
| Input shaft | Spl 13t 16/32 41 22 |
| Paint | Primer (209-13a) |
| Ports and location | P 1 5/8-12r 1 7/8-14r |
| Priority flow divider setting | 15.1 l/min [ 4.0 gal/min] |
| Product | L2 gear pump (single unit) |
| Rear mounting | No auxillary mounting feature |
| Relief valve full flow setting | 68.9 bar [1000 lbf/in2] |
| Rotation | Left-hand rotation ccw |
| Special features | NO SPECIAL FEATURES |
| Special features | Unit specific |
| Unit type | Flow divider |
