Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement center | No center unit |
| Displacement front | 46.7 cm3/r [2.85 in3/r] |
| Displacement rear | 38.2 cm3/r [2.33 in3/r] |
| Identification | Standard |
| Input Shaft | 41 tooth 48/96 spline, min full spline 12.9 [.51], shaft ext 24.9 [.98] |
| Paint | Blue primer per spec 209-13cd |
| Ports front adaptor | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port |
| Ports location backplate | Plain: suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Ports rear daptor | No rear adaptor |
| Priority flow divider setting | No flow setting |
| Product | L2 gear pump (multiple unit) |
| Relief valve full flow setting | No relief valve setting |
| Rotation | Right-hand rotation (cw) |
| Special features | No special features |
| Test data | Generic |
| Unit type | Plain |
