2575-6RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2575-6RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 4 in | |
| Burst pressure | 1000 Psi | |
| Certification(s) | SAE J1402 | |
| Color | Black | |
| Compliance(s) | DOT FMVSS 106 | |
| Conditional temperature range | Water not to exceed 66 C [150 F] and air not to exceed 71 C [160 F]. | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .62 in | |
| Package form | Reel | |
| Product Height | .62 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 4.613 in³ | |
| Product Weight | .13 lb | |
| Product Width | .62 in | |
| Qualified hose fittings | Reusable Fittings | |
| Reinforcement material | Textile | |
| Tube material | Synthetic Rubber | |
| UPC | 678146077134 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 210 °F | |
| Working temperature - min | -40 °F |