Aeroquip by Danfoss
259-202232-1-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-202232-1-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 1/3 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Pasivate | |
| Hex Size 1 | 1.75 in | |
| Item type | SAE 37 Male to Hose/Pipe/Tube Female | |
| Product Height | 1.75 in | |
| Product Length/Depth | 1.81 in | |
| Product material | Stainless Steel | |
| Product Type | Straight Adapter | |
| Product Volume | 5.543 in³ | |
| Product Weight | .54 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Trade Name | 202232 Series | |
| Tube OD 1 | 1.079 in | |
| Tube OD 2 | 1.335 in |