
Danfoss
259-2071-6-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2071-6-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Drop dimension | .88 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .56 in | |
| Hex Size 2 | .69 in | |
| Inside diameter (bore hole size) | .3 in | |
| Item type | SAE 37° Female/SAE 37° Male 90° Elbow Adapter | |
| Packaged Weight | .01 lb | |
| Product Height | 1.56 in | |
| Product Length/Depth | 1.34 in | |
| Product material | Stainless Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 1.438 in³ | |
| Product Weight | .01 lb | |
| Product Width | .688 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16 - 18 | |
| Thread Size 2 | 9/16-18 | |
| Trade Name | 2071 Series | |
| Tube OD 1 | .3 in | |
| Tube OD 2 | .3 in | |
| UNSPSC | 40183100 | |
| UPC | 678146182128 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |