Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 259-2082-2 | |
| End size 1 | -2 | -2 |
| End size 2 | -2 | -2 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.433 | |
| Hex size 1 MM | 11.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | 2082 | 2082 |
| Thread sealant | NO | No |
| Tube outside diameter 1 IN | 0.125 | |
| Tube outside diameter 1 MM | 3.2 | |
| Working pressure bar | 345 | |
| Working pressure psi | 5000 | |
| Working temp max C | 204 | |
| Working temp max F | 400 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182180 |
