Danfoss
259-2091-4-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2091-4-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| Certification(s) | SAE 140425 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End Size 3 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| End Type 3 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Item type | NPTF Female/NPTF Female/NPTF Male Tee Adapter | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.2 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.46 in | |
| Product Length/Depth | 1.76 in | |
| Product material | Stainless Steel | |
| Product Type | Tee/Y Adapters | |
| Product Volume | .514 in³ | |
| Product Weight | .2 lb | |
| Product Width | .2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 1/4-18 | |
| Thread Size 3 | 1/4-18 | |
| Trade Name | 2091 Series | |
| Tube OD 1 | .38 in | |
| Tube OD 2 | .38 in | |
| Tube OD 3 | .28 in | |
| UPC | 678146182210 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |