Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 259-210204-5 | |
| End size 1 | -5 | -5 |
| End size 2 | -5 | -5 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.0 | |
| Item type | NUT | Nut |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | 210204 | 210204 |