Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-210212-6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Material | Stainless steel |
| Product material | 316 Stainless steel |
| Product serial name | 210212 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188540 |
