Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 259-210292-12 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Item type | ADAPTER-CAP | Adapter-cap |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | 210292 | 210292 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146174994 |
