Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.720 | |
| A dimension MM | 43.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.625 | |
| Backup hex size MM | 16.000 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End size 1 | -5 | -5 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.180 | |
| Inside diameter MM | 4.470 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 100R5 REUSABLE | 100R5 Reusable |