Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.470 | |
| A dimension MM | 62.730 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4010-12 | |
| Compatible hose ID IN | 0.620 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.496 | |
| End connection hex size MM | 38.000 | |
| End size 1 | -10 | -10 |
| Inside diameter IN | 1.370 | |
| Inside diameter MM | 34.798 | |
| Product height in | 1.502 | |
| Product height mm | 38.150 | |
| Product length in | 2.470 | |
| Product length mm | 62.738 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.502 | |
| Product width mm | 38.150 | |
| Series | 1 WIRE BRAID REUSABLE | 1 Wire Braid Reusable |
